Setup an image-based code reader with IO-Link via VisionAssistant software [video]
Setup QR code reading with an image-based code reader via IO-Link [video]
Change the running application on an O2I4xx via IO-Link [video]
Send more than 28 bytes of data from an O2I4xx to a PLC via IO-Link [video]