AL1351 4-port IO-Link master, IP69K, IoT only
AL1353 8-port IO-Link master, IP69K, IoT only
EVF528 Patchcord, male straight / male straight, 0.25 m MPPE
EVF529 Patchcord, male straight / male straight, 0.5 m MPPE
EVF530 Patchcord, male straight / male straight, 1 m MPPE
EVF531 Patchcord, male straight / male straight, 2 m MPPE
EVF532 Patchcord, male straight / male straight, 5 m MPPE
EVF533 Patchcord, male straight / male straight, 10 m MPPE
EVF534 Patchcord, male straight / male straight, 20 m MPPE
EVF491 Patchcord, female straight / male straight, 0.5 m MPPE, 17 AWG
EVF492 Patchcord, female straight / male straight, 1 m MPPE, 17 AWG
EVF493 Patchcord, female straight / male straight, 2 m MPPE, 17 AWG
EVF494 Patchcord, female straight / male straight, 5 m MPPE, 17 AWG
EVF495 Patchcord, female straight / male straight, 10 m MPPE, 17 AWG
EVF496 Patchcord, female straight / male straight, 20 m MPPE, 17 AWG
EVF505 Patchcord, female straight / male right angle, 0.5 m MPPE, 17 AWG
EVF506 Patchcord, female straight / male right angle, 1 m MPPE, 17 AWG
EVF507 Patchcord, female straight / male right angle, 2 m MPPE, 17 AWG
EVF508 Patchcord, female straight / male right angle, 5 m MPPE, 17 AWG
EVF509 Patchcord, female straight / male right angle, 10 m MPPE, 17 AWG
EVF510 Patchcord, female straight / male right angle, 20 m MPPE, 17 AWG
EBF009 Y/T splitter; Operating voltage < 60 V AC; Housing materials housing: PA Halogen-free; sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; gold-plated contacts yes
EVF480 Female cordset, straight, 2 m MPPE, 17 AWG
EVF481 Female cordset, straight, 5 m MPPE, 17 AWG
EVF482 Female cordset, straight, 10 m MPPE, 17 AWG
EVF483 Female cordset, straight, 20 m MPPE, 17 AWG
EVF484 Female cordset, straight, 50 m MPPE, 17 AWG
EVF485 Female cordset, right angle, 2 m MPPE, 17 AWG
EVF486 Female cordset, right angle, 5 m MPPE, 17 AWG
EVF487 Female cordset, right angle, 10 m MPPE, 17 AWG
EVF488 Female cordset, right angle, 20 m MPPE, 17 AWG
EVF489 Female cordset, right angle, 50 m MPPE, 17 AWG
EVF042 Patchcord, female straight / male straight, 1 m MPPE
EVF043 Patchcord, female straight / male straight, 2 m MPPE
EVF044 Patchcord, female straight / male straight, 5 m MPPE
EVF045 Patchcord, female straight / male straight, 10 m MPPE
EVF048 Patchcord, female straight / male right angle, 1 m MPPE
EVF049 Patchcord, female straight / male right angle, 2 m MPPE
EVF050 Patchcord, female straight / male right angle, 5 m MPPE
EVF051 Patchcord, female straight / male right angle, 10 m MPPE
DN4011 Single-phase 24 VDC power supply, 3.3 A output current, 100...240 VAC input
DN4012 Single-phase 24 VDC power supply, 5 A output current, 100...240 VAC input
DN4013 Single-phase 24 VDC power supply, 10 A output current, 100...240 VAC input
DN4014 Single-phase 24 VDC power supply, 20 A output current, 100...240 VAC input
DN4033 Three-phase, 24 VDC power supply, 10 A output current, 380...480 VAC input
DN4034 Three-phase, 24 VDC power supply, 20 A output current, 380...480 VAC input
DP4200 4...20 mA analog to IO-Link converter, IP 69K, with display
DP3222 2x 0...10 VDC analog to IO-Link converter, IP 69K, with display
DP3223 IO-Link to 2x 0...10 VDC analog converter, IP 69K, with display
DP3213 IO-Link to 2x 4...20 mA analog converter, IP 69K, with display
E30446 Inline Bluetooth adapter for viewing process data on smartphone or tablet
E43406 Data splitter for retrofit IO-Link into existing sensor installations, PNP
E43410 Data splitter for retrofit IO-Link into existing sensor installations, NPN