AL1326 8-port IO-Link master, IP67, EtherNet/IP
AL1324 4-port IO-Link master, IP67, EtherNet/IP
AL1306 8-port IO-Link master, IP67, PROFINET
AL1304 4-port IO-Link master, IP67, PROFINET
AL1300 4-port IO-Link master, IP67, PROFINET
AL1302 8-port IO-Link master, IP67, PROFINET
AL1320 4-port IO-Link master, IP67, EtherNet/IP
AL1322 8-port IO-Link master, IP67, EtherNet/IP
AL1330 4-port IO-Link master, IP67, EtherCAT
AL1332 8-port IO-Link master, IP67, EtherCAT
AL1340 4-port IO-Link master, IP67, Modbus TCP
AL1342 8-port IO-Link master, IP67, Modbus TCP
EVC926 M12 male / RJ45 crossover patchcord, straight / straight, 2 m PUR
EVC927 M12 male / RJ45 crossover patchcord, straight / straight, 5 m PUR
EVC928 M12 male / RJ45 crossover patchcord, straight / straight, 10 m PUR
EVC929 M12 male / RJ45 crossover patchcord, straight / straight, 20 m PUR
EVC932 M12 male / RJ45 crossover patchcord, right angle / straight, 2 m PUR
EVC933 M12 male / RJ45 crossover patchcord, right angle / straight, 5 m PUR
EVC934 M12 male / RJ45 crossover patchcord, right angle / straight, 10 m PUR
EVC904 Patchcord, male straight / male straight, 0.5 m PVC
EVC906 Patchcord, male straight / male straight, 2 m PVC
EVC907 Patchcord, male straight / male straight, 5 m PVC
EVC908 Patchcord, male straight / male straight, 10 m PVC
EVC909 Patchcord, male straight / male straight, 20 m PVC
E74015 100 m spool, black EPDM (industrial environments)
E74215 100 m spool, black TPE (coolant environments)
E74310 100 m spool, black PVC (wet environments)
E70583 Flat to female straight M12, 0.6m pigtail
E70585 Flat to female straight M12
EVC010 Patchcord, female straight / male straight, 0.3 m PUR
EVC011 Patchcord, female straight / male straight, 0.6 m PUR
EVC012 Patchcord, female straight / male straight, 1 m PUR
EVC013 Patchcord, female straight / male straight, 2 m PUR
EVC014 Patchcord, female straight / male straight, 5 m PUR
EVC108 Patchcord, female straight / male straight, 10 m PUR
EVC118 Patchcord, female straight / male straight, 20 m PUR
EVC025 Patchcord, female straight / male right angle, 0.3 m PUR
EVC026 Patchcord, female straight / male right angle, 0.6 m PUR
EVC027 Patchcord, female straight / male right angle, 1 m PUR
EVC028 Patchcord, female straight / male right angle, 2 m PUR
EVC029 Patchcord, female straight / male right angle, 5 m PUR
EVC342 Patchcord, female straight / male right angle, 10 m PUR
EVC175 Patchcord, female straight / male right angle, 20 m PUR
DN4011 Single-phase 24 VDC power supply, 3.3 A output current, 100...240 VAC input
DN4012 Single-phase 24 VDC power supply, 5 A output current, 100...240 VAC input
DN4013 Single-phase 24 VDC power supply, 10 A output current, 100...240 VAC input
DN4014 Single-phase 24 VDC power supply, 20 A output current, 100...240 VAC input
DN4033 Three-phase, 24 VDC power supply, 10 A output current, 380...480 VAC input
DN4034 Three-phase, 24 VDC power supply, 20 A output current, 380...480 VAC input
DP2200 4...20 mA analog to IO-Link converter, with display
DP1222 2x 0...10 VDC analog to IO-Link converter, without display
DP1223 IO-Link to 2x 0...10 VDC analog converter, without display
DP1213 IO-Link to 2x 4...20 mA analog converter, without display
E30446 Inline Bluetooth adapter for viewing process data on smartphone or tablet
E43406 Data splitter for retrofit IO-Link into existing sensor installations, PNP
E43410 Data splitter for retrofit IO-Link into existing sensor installations, NPN