• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. Discover track and trace
  2. Product platforms
  3. UHF (Ultra-high frequency) RFID systems
  4. Modular UHF systems

Modular UHF RFID systems overview

This article explores the modular UHF platform, topology, and components,.

Modular UHF systems topology

The Modular UHF platform is adaptable and provides direct communication to OT and IT systems with communication over Ethernet/IP, TCP/IP, or LLRP (standardized connection to higher level software). This platform allows for connection of up to 4 external antennas and supports anti-collision and antenna multiplexing (elimination of cross-interference). 

Local tag filtering and logic is possible with onboard processing, along side 8 configurable local GPIO. The entire Modular UHF hardware is rated IP67 and supports optional PoE (power over ethernet).

Diagram of modular UHF system or returnable asset track and trace solutions