Designed for simple integration into an existing network infrastructure, the All-in-one UHF platform provides a controller and antenna in a single housing, and is optimized for high speed, high payload data transfer. An internal switch allows for easy addition into a pre-wired network, and the Industry leading long range antenna offers an adjustable powerful field for reading simultaneous UHF tags at a distance up to 4m.
Reduce installation and commissioning time | Your time shouldn't be spent getting your controls system to work out of the box. • Quickly and easily install in even the most restrictive spaces. • Local on-device display of tags in field provides real time application diagnostics for reliability. • Ready-made function blocks for most common PLCs and control systems. |
Simplify UHF integration | UHF RFID doesn’t need to be complex, and you shouldn’t need a degree to make it work. • Improved read/write performance with an industry leading 4m of range. • Optimized data handling for ease of use in local control systems with ready-made functions blocks and sample code. • Local device configuration through a web-browser cuts time and eliminates the need for another software suite. |
Eliminate "normal" challenges with UHF RFID | With all the capability in UHF technology, what's really needed is resiliency. • Improved reading performance and range on a variety of tags and targets eliminates fine tuning in a production change or when reading highly variable products. • A single housing eliminates the need for shielded coaxial connections between the antenna and controller offering reduced interference in noise laden environments. • Standard M12 connections and cabling means longer life, and less interference. |
Improve quality control with simple addition of more reading points | Adding a read location shouldn't require you to restructure your controls architecture. • The internal Ethernet switch of the AOI system easily adds UHF capability to existing systems. • Local I/O control adds more quality control capability to your process. • Start tracking and quality control with minimal effort. |