All-in-One UHF systems -- simple, powerful and flexible
Antenna, evaluation unit and fieldbus are integrated into one compact housing for simple installation.
Explore the features using the interactive model above.
Antenna, evaluation unit and fieldbus are integrated into one compact housing for simple installation.
Explore the features using the interactive model above.
Adjustable M12 connections
Standard rotating M12 connectors for power and Ethernet simply wiring in close quarters and provide two local configurable inputs/outputs.
Standard rotating M12 connectors for power and Ethernet simply wiring in close quarters and provide two local configurable inputs/outputs.
Robust IP67 housing
Impact resistant aluminum/PBT housing with IP67 rating for use in harsh environments eliminates the need for a control cabinet.
Impact resistant aluminum/PBT housing with IP67 rating for use in harsh environments eliminates the need for a control cabinet.
Integrated antenna and controller with fieldbus
Dedicated internal logic controller and 4 m range adjustable antenna processes and filters tag information for direct communication to control system over ProfiNet, Ethernet/IP, and TCP/IP.
Dedicated internal logic controller and 4 m range adjustable antenna processes and filters tag information for direct communication to control system over ProfiNet, Ethernet/IP, and TCP/IP.
On-board web browser for configuration
Simply navigate to the device’s IP address in a browser and all configuration options are available without the need for additional software.
Simply navigate to the device’s IP address in a browser and all configuration options are available without the need for additional software.
Internal 10/100 Ethernet switch
Integrated Ethernet switch allows for simple installation and addition to existing infrastructure.
Integrated Ethernet switch allows for simple installation and addition to existing infrastructure.
Highly visible LEDs indicate tags in field
5-segment LED bar graph clearly shows the number of tags within the field, allowing for quick visual confirmation of tag and application stability.
5-segment LED bar graph clearly shows the number of tags within the field, allowing for quick visual confirmation of tag and application stability.