IO-Link unlocks sensor data for process transparency
Benefits of using IO-Link communication
The size of the sound beam can be adjusted via IO-Link. One sensor for all applications.
Continuous measurement and transmission of distance in millimeters. Great visibility to the process. High accuracy with great resolution ensures a better control in material management, a more reliable process, and optimized product quality.
Extremely easy parameterization of the measuring range and other characteristics via moneo | configure or moneo | blue eliminates time consuming installation and commission of the system.
Echo quality can be monitored to optimize alignment during installation and to continuously check the functional reliability of the sensor.
IO-link is the first step for your Y-path north-bound connection. Cyclic and acyclic data can be easily transferred to higher level system or even to the cloud.