• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Full-metal ultrasonic sensors
  2. Select products

Select products

Full-metal ultrasonic sensors are best suited for level applications. Full food-grade stainless-steel body and connector makes it extremely robust and safe to be used in food and beverage plants.

  Part No. Range
(mm)
Output Points to consider
M30 / L = 103 mm
UIT300 250...2500 2x NO/NC
  • Extremely robust
  • Resistant to aggressive media
  • IO-Link enabled
  • Long range
UIT301 1x NO/NC, 4...20 mA
UIT302 1x NO/NC, 0...10 VDC
M18 / L = 98.5 mm
UGT300 50...400 2x NO/NC
  • Extremely robust
  • Resistant to aggressive media
  • IO-Link enabled
  • Short to mid-range apllications
UGT301 1x NO/NC, 4...20 mA
UGT302 1x NO/NC, 0...10 VDC
UGT303 100...1000 2x NO/NC
UGT304 1x NO/NC, 4...20 mA
UGT305 1x NO/NC, 0...10 VDC

If the full-metal ultrasonic sensors do not meet your requirements, check out our other ultrasonic sensors.