Full-metal ultrasonic sensors for harsh environments
Whether in tanks or silos, universal level and distance measurement of liquids, bulk material or individual objects using ultrasound is reliable and accurate. But there is a catch. Even without direct contact with the medium, aggressive vapors and fumes can severely affect the function and life of a sensor. Our full-metal ultrasonic sensor aims to make this problem a thing of the past. From the diaphragm to the connector, the sensor is completely enclosed in high-grade 316L stainless steel, making it resistant to external influences and giving it extended service life.
Comparison of continuous level measuring technology