The following guides you through the programming steps for the LMT sensors. More details can be found in the Operating Manual on the datasheet page for the specific product.
Available parameters for LMT sensors
Please refer to the operating instructions for more details on these parameters.
Parameter | Description |
---|---|
SPx / rPx | Set and reset points for outputs 1 and 2 in % of maximum process value
|
OUx | Output function for outputs 1 and 2
|
FOUx | Response of the output in case of a fault
|
dFo | Delay time of the outputs in case of a fault.
|
dSx/drx* | Switch on / off delay for outputs 1 and 2
|
P-n | Switching logic for the outputs
|
tSPx | Automatic set / reset point teach based on full tank
|
rES | Reset all parameters to factory default |
* dSx is not available for LMT100, LMT110 and LMT121