LMT sanitary point level sensors
LMT point level sensors will increase process performance with reliable measurements that won’t bridge or false trip due to viscous or sticky media. This keeps your process running and prevents regular maintenance to clean or adjust sensors. The sanitary design of the sensor allows it to be in direct contact with food products and remain installed in cleaning (CIP) processes. Factory settings by media type provide a solution that reduces time for installation and setup. Digital IO-Link communication is built in to provide a relative measurement that can identify media and more data to understand what is happening inside the process.