Companies worldwide are relying on simple wiring and automation technologies to improve their overall plant efficiency and availability. Always present: AS-Interface. The sophisticated AS-Interface technology offers high reliability, noise immunity and diverse diagnostic capabilities.
The simple, very stable and proven technology enables sensors to simultaneously transmit diagnostic information to the PLC and to higher-level IT infrastructures. Its modular structure and flexible connection technology ensure easy integration into the system.
A two-wire flat cable transmits data and energy, eliminating complex parallel wiring.
Below we have summarised the most important facts and benefits of AS-Interface for you.
Topology | flexible structure |
Medium | unshielded two-wire line for data and energy |
Cable length | 100 m, expandable to up to 1,000 m, up to 3,000 m possible through fibre optics |
Number of I/Os | 496 inputs + 496 outputs for digital, analogue and safe data |
Cycle time | 5 - 10 ms |
Components | Description |
---|---|
Required: | |
AS-i master | The AS-i master controls traffic over the AS-i network. |
AS-i power supply | The AS-i power supply is a specialty power supply that generates a regulated DC output voltage between 29.5 V and 31.6 V according to the AS-i specification. |
Network flat cable | Yellow flat cable carries communication and input power to AS-i modules. |
AS-i I/O modules | Used to connect binary sensors and output devices to the network. |
Optional: (Necessary if auxiliary power is required for output devices) | |
24 VDC power supply | A standard 24 VDC power supply is used to supply power to output devices via the black flat cable. |
Auxiliary power flat cable | Black flat cable carries 24 VDC output power to the AS-i modules. |
AS-i bus termination or terminating resistor, AC1147 |
|
AS-i repeater, AC3226 |
|
Fiber optic repeater, AC3227 |
|