• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Advantages of AS-i
  2. System overview
  3. AS-i vs. IO-Link

Compare two industrial communications: AS-i vs. IO-Link

AS-i (AS-Interface) and IO-Link are industrial communication standards designed to connect sensors and actuators to control systems. However, they take fundamentally different approaches to data transmission and device management:

  • AS-i excels as a simple, cost-effective bus system for connecting basic digital I/O devices across multiple points
  • IO-Link provides intelligent point-to-point communication with advanced diagnostics and parameterization capabilities.

This guide compares and contrasts the two technologies in terms of implementation, applications, technical specifications, and more. 

More reading:  What is an AS-i network? | IO-Link: An introduction

When to use AS-i or IO-Link

Choosing between AS-i and IO-Link depends largely on whether an application prioritizes simplicity and cost (AS-i) or intelligent data exchange and device management (IO-Link). The two technologies also work well together in certain applications.

Choose AS-i for:

  • Simple digital I/O applications
  • Cost-sensitive projects
  • Basic conveyor and material handling systems 
  • Safety-related applications requiring discrete signals 
  • Applications where multiple simple devices need connection 
  • Projects prioritizing quick installation and low complexity

Choose IO-Link for:

  • Applications requiring device diagnostics and monitoring
  • Intelligent sensor integration
  • Process optimization through data analysis
  • IIoT and smart factory implementations
  • Applications needing remote device parameterization
  • Systems where device data beyond simple on/off states is valuable

Using AS-i and IO-Link together

In the right situations, AS-i provides a cost-effective backbone infrastructure while IO-Link delivers intelligent device communication. An integrated system maximizes operational efficiency and economic value.

  • The AS-i bus cable allows for low wiring complexity. AS-i's bus topology eliminates complex point-to-point wiring by connecting multiple devices to a single two-wire cable.
  • Easy acquisition of digital sensor data. AS-i collects discrete digital signals from sensors and actuators across the network, providing reliable on/off status information with minimal configuration requirements.
  • IO-Link offers digital process value transmission. IO-Link transmits rich process data including measurements, diagnostics, and device status information, enabling data-driven decision making.
  • Sensor parameters are set via the standardized IO-Link interface. Remote parameterization through IO-Link eliminates manual device configuration, allowing automatic parameter downloads and device replacements without field visits.
  • Integration of IO-Link into AS-i systems is possible. IO-Link devices can connect to AS-i networks through specialized gateways, although this integration operates at reduced speeds compared to direct IO-Link connections.
  • Gradual migration strategies reduce implementation risk and cost. Organizations can start with AS-i infrastructure and systematically add IO-Link capabilities as requirements evolve.
  • IO-Link devices can serve as intelligent feeders for AS-i networks. Smart sensors with IO-Link interfaces can process data locally before feeding relevant information into the AS-i bus.
     

AS-i and IO-Link: Technical Specifications

 

AS-i

  • Network Speed: 167 kbps
  • Cable Length: Up to 100m (Up to 300m with repeaters)
  • Device Capacity: 62 slaves per segment
  • Power: 24V DC via the same cable as data
  • Data per Device: 4 bits input, 4 bits output

IO-Link

  • Communication Speed: 4.8 kbps, 38.4 kbps, 230.4 kbps
  • Cable Length: Up to 20m (Up to 240m with repeaters)
  • Connection: Point-to-point
  • Power: 24V DC via 3-wire connection
  • Data Volume: Up to 32 bytes per cycle
     
 
Supports 2-wire (power and communication)
Extremely long trunk cable runs
Standard cabling to sensor
High EMC immunity
Access to sensor parameters and settings
Detailed sensor diagnostics
Non-proprietary
Supports high amperage solenoid outputs
Supports native inclusion of the other
Supports standard and IP69K washdown applications

AS-i vs. IO-Link: Key differences at a glance

  AS-i IO-Link
Architecture Bus topology Point-to-point
Communication type Discrete digital I/O (4 bits per device) Bidirectional: I/O, parameters, diagnostics
Wiring 2-wire (power + communication), long cable runs, high EMC immunity Standard 3-wire sensor cables
Cost & complexity Simple and cost-effective Higher cost, more intellige
Device intelligence Connects basic digital devices Supports smart devices with embedded intelligence
Data capabilities Basic signals only Process data, parameters, diagnostics, device ID
Device management Manual addressing Automatic identification, parameterization, easy replacement
Diagnostics Limited fault detection Detailed diagnostics, predictive maintenance
IIoT integration Minimal smart factory readiness Strong IIoT foundation
Installation time Fast setup with bus structure Quick configuration and device swap
Scalability Up to 62 devices per network segment Up to 8 devices per master and unlimited masters per network segment
Data volume Low (4 bits per device) High (process + configuration data)
Typical applications Conveyor control, safety systems, simple automation Intelligent sensing, condition monitoring, flexible automation
Environmental support Supports IP69K, washdown, high current outputs Supports IP69K, washdown, sensor-level parameter access
Standards compliance Non-proprietary, interoperable Non-proprietary, interoperable
Data volume Low data volume (4 bits per device) High data volume with parameter sets
Maintenance Basic fault detection Predictive maintenance capabilities with continuous monitoring