• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Advantages of AS-i
  2. Product selection

Product selection

Which device is best suited for your application?

Use the selector tool below to put together your AS-i system!

Do you need accessories for AS-Interface? Please select Accessories for AS-Interface
Learn more about AS-i bus termination to improve signal quality and AS-i repeaters to extend network cable here.

Do you have safety applications? Then select AS-Interface Safety at Work.
Learn more about the operating principle and functional safety of AS-i safety at work here.

Do you have applications in hazardous areas?
Then AS-Interface hazardous areas is the right choice.

Choose AS-Interface masters if you want to transfer the further processing of the signals to higher-level systems

  • Gateway to higher-level fieldbuses (Profibus, Profinet, EtherNet/IP, EtherCAT
  • CODESYS PLC functionality in the DataLine devices
  • Operation via 1.8" color display or web interface
    • Fault indication in real time: current and historical
  • Double address detection
  • Battery-backed real-time clock including NTP support

Would you like to collect many signals in the field/ control cabinet effortlessly, or switch valves, lamps or other actuators? Then opt for the input and output modules with many features for easy and quick installation. Check out the toolless mounting technology that the ClassicLine offers.


Control cabinet modules

ClassicLine

ClassicLine Airbox

CompactLine

Universal modules
  • Up to 4 relay outputs, each capable of handling up to 6A
  • Double terminals for looping through the voltage supply
  • Digital and analog I/Os
  • Quick toolless mounting technology
  • AS-i flat cable can be mounted in 3 directions
  • DIN rail mounting and screw connection
  • Protected against reverse polarity thanks to profiled flat cable
  • High protection rating, IP 67
  • Easy addressing via jack plug
  • For decentralised control of pneumatic cylinders with valve actuators
  • High energy efficiency due to application near the actuator (short pneumatic tubes)
  • Various valve types available (2 x 3/2, 1 x 5/2-mono/bistable, 1 x 5/3)
  • Slide valves free from overlapping
  • High flow rates and pressure peak resistance up to 12 bar
  • Manual mechanical override even without electrical power supply
  • Robust field modules, high shock and vibration resistance due to full potting
  • Protection rating, IP 65, IP 68
  • Nickel-plated brass or V4A process connection sockets
  • M12 and M8 versions available
  • Field modules with terminal chamber and cage clamps
  • Connection of sensors and actuators with cable entry
  • IP 65
  • Digital and analog I/Os

 

  Input and output modules AS-i masters Safety at Work As-i for hazardous areas
 
Control cabinet installation  
Field installation  
Installation in housing
Communication interfaces AS-i/ IO-Link PROFIBUS, PROFINET, EtherNet,
EtherNet/IP, EtherCat, Modbus TCP, OPC UA,...
PROFIBUS, PROFINET, EtherNet,
EtherNet/IP, EtherCat, Modbus TCP, OPC UA,...
AS-i
Digital I/Os  
Analogue I/Os    
Safety I/Os      
Approvals      
Valve functions 3/2, 4/2, 5/2, 5/3     3/2, 5/2, 5/3
Voltage supply via M8, M12, terminals,
round cables, flat cables
Terminals, round cables M12, terminals, round cables, flat cables M12, flat cables
Sensor/ actuator connection M8, M12, screw terminal, cage clamp   M12, screw terminal, cage clamp M12
Protection rating IP20, IP65, IP66, IP67
IP68, IP69 K
IP 20 IP20, IP66, IP67, IP69 K IP50, IP67
AS-i addressing mode/ profile Single/ A/B node M3 + M4 Single node Single/ A/B node
         
Industries Input and output modules AS-i masters Safety at Work AS-i for hazardous areas
Packaging industry
Food industry
Automotive industry
Machine tools
Mining industry
Machine building
Steel and metal industry
Logistics
Water treatment
Milling industry