ifm offers a hybrid approach that allows users to receive the best solution in this scenario. With ifm signal converters, traditional analog, RTD, frequency and high-speed counter signals can be converted into IO-Link to transmit additional process values and intelligent data.
Family | Part number | Function | Input | Output | IO-Link master required | Display |
---|---|---|---|---|---|---|
DP2200 |
Analog signals to IO-Link | 1 x 4-20 mA | 1 x IO-Link 1 x 4-20 mA |
Yes | ✓ | |
DP1222 |
2 x 0-10 V | IO-Link | Yes | |||
DP2302 |
Counting application, up to 2,000 Hz | 2 x DI | 1 x IO-Link 1 x DO or 2 x DO |
No | ✓ | |
DP2122 |
Speed monitoring from 0.1 to 2,000 Hz | 1 x pulse input 1 x enable |
1 x IO-Link 1 x DO |
No | ✓ | |
TP3231/ TP3232/ TP3233/ TP9237 |
Converting RTD signals from Pt 100 and Pt 1000 measuring elements | Resistance thermometer RTD (Pt 100 or Pt 1000) |
1 x IO-Link |
Yes | ||
DP2402 |
Extend 2 pulse inputs up to 10s outputs | 2 x DI |
1 x IO-Link |
No |
Family | Part number | Function | Input | Output | IO-Link master required | Display |
---|---|---|---|---|---|---|
DP1213 |
IO-Link to analog signals | IO-Link signal from master | 2 x 4-20 mA | Yes | ||
DP1223 |
2 x 0-10V | Yes | ||||
EIO104 |
IO-Link sensor signal to analog signals | IO-Link signal from sensor | 2 x 4-20 mA | No | ||
E43406/ E43410 |
Forwards an IO-Link signal to higher level systems while keeping SIO signals intact | IO-Link signal from sensor | 1 x IO-Link signal to master 1 x SIO outputs to existing installation (See selector page for PNP/ NPN) |
Yes |
Family | Part number | Function | Input | Output | IO-Link master required | Display |
---|---|---|---|---|---|---|
DP1603/ DP1613 |
Switch larger current outputs, up to 1A | 2 x DI |
1 x NO relay |
No |