- Automotive Industry
- Paint shop
Improved precision: painting robots in automotive manufacturing
Consistency is key for painting in the automotive industry, but it's difficult to achieve. Human error and environmental changes in the spray booth make consistent paint viscosity and uniform coating thickness especially challenging. Paint robots for the automotive industry are essential machinery for producing high quality vehicles. Real-time monitoring of this equipment provides insight into the health of the machines, records inspection results, and ensures the correct coat is applied to the correct part.
Benefits of condition monitoring for paint robots
Improve availability
Critical asset monitoring ensures exhaust fans and abatement systems perform reliably. Proactive alerts allow for preventative maintenance to avoid catastrophic failures that can halt painting operations.
Improve product quality
Robots follow paint paths precisely, ensuring consistent application with no visible paint lines. Real-time monitoring alerts to pressure changes in the line that indicate a clog is forming and could impact paint application without intervention. Vision sensors and RFID tracking ensure the correct paint is applied to the correct part every time.
Achieve sustainability targets
With vibration monitoring on paint robots, there's a significant reduction in paint waste and rework, leading to lower scrap rates. Continuous monitoring of abatement systems automates data collection for regulatory compliance.

Increase availability with condition monitoring
Paint booths are often a bottleneck operation within automotive assembly lines. With real-time vibration monitoring on painting robots, manufacturers can implement preventative maintenance plans. When operating normally, they provide a flawless exterior finish, meeting the expectation for consumer appeal and vehicle protection. But, a clogged line can build up pressure and result in uneven applications.
Benefits of real-time monitoring
The long-term financial benefits include:
-
Reduced machine downtime
-
Increased efficiency
-
Reduced scrap rate
The easier it is to implement vibration monitoring solutions, the quicker return on investment you will measure. Plug-and-work solutions are a great way to deploy monitoring solutions quickly. They also easily integrate into existing infrastructure, reducing setup costs.

Reliable paint application
Automation provides many solutions for ensuring a perfect application of paint for every part of the vehicle. Even paint applications can be accelerated and tracked automatically with:
- RFID traceability systems
- Position detection
- Vision systems for verification
With RFID systems to track Work-In-Progress (WIP) of automotive components, a part that enters the paint booth is identified by a camera and the paint pressure output is adjusted based on the geometry of the part. This ensures that the correct amount of paint is applied, reducing waste and scrap rate.


Part detection and paint verification
When a part enters the paint booth, it needs to be in the correct position for a successful paint application. The OGD laser distance sensor quickly ensures that a part is seated correctly before painting starts. It can verify the accurate positioning and send that confirmation via IO-Link to higher level software systems for automated traceability. Once a coating of paint is applied, vision systems can verify and record the successful application for the part.
Improve availability of abatement systems
Exhaust fans and other abatement systems are critical to operating paint booths during the manufacturing process. The volatile compounds found in many industrial paints are regulated and cannot be released into the atmosphere without treatment. If a system fails during production, the paint booth becomes a bottleneck that can stop production upstream.


Real-time vibration monitoring
Implementing Industry 4.0 moneo software that trends vibration data over time can help you optimize your maintenance schedule. It allows you to move from time-based maintenance intervals to instrument-based intervals, increasing efficiency of your processes.
Set alerts if sensors record values outside of predetermined thresholds, so you can receive real-time notifications of an impending problem and can intervene before a failure occurs.
IO-Link technology is the foundation of smart manufacturing. It is a flexible communication protocol that allows you to send multiple process values over one wire, increasing access to your production data.
Smart pressure sensors: Real-time pressure monitoring provides immediate insight into a potential problem that might be building.
Smart flow sensors increase accuracy and reliability of process data over IO-Link. Access multiple process values with one device, including flow rate, media temperature, and total volume.
moneo|software seamlessly visualize machine health, trend and store process data, and implement alarms. Built for easy integration and setup, get started in hours, not weeks. Implementing Industry 4.0 software that trends vibration data over time can help you optimize your maintenance schedule. It allows you to move from time-based maintenance intervals to instrument-based intervals, increasing efficiency of your processes. Set alerts if sensors record values outside of predetermined thresholds, so you can receive real-time notifications of an impending problem and can intervene before a failure occurs.
IO-Link vibration sensors offer a plug-and-work option with IO-Link technology. It is easy to implement and monitor the four main causes of fatigue, and send that data to any higher level software system with IO-Link communication.
Programmable edge controllers are more flexible for advanced programming of vibration monitoring systems. It also can stream real-time vibration data to any software systems.
Gain a competitive edge with condition-based monitoring of paint robots
Automotive manufacturers can gain a competitive edge by using vibration monitoring on paint robots to ensure high-quality, efficient, and customizable paint applications. With immediate alerts to potential equipment maintenance, you can reduce unplanned downtime and ensure high quality surface finishing every time. This positions manufacturers as industry leaders in innovation and efficiency.
Start your Industry 4.0 journey