Humidity Range | Temperature Range | Signal | Points to consider | |
---|---|---|---|---|
0…100% |
-40…140 °F |
• 3-wire analog for humidity |
• 4% humidity accuracy |
|
0…100% |
-40…176 °F |
• IO-Link |
• 3% humidity accuracy |