You probably do not come from: Czech Republic.  If necessary, change to: United States
  1. Domovská stránka
  2. Produkty
  3. Systémy pro prediktivní údržbu
  4. Čítače pulzů
  5. Bezpečné hlídání klidového stavu

Systémy pro vyhodnocování signálu - Bezpečné hlídání klidového stavu

Systémy pro vyhodnocování signálu - Bezpečné hlídání klidového stavu

Safe standstill monitoring


The DA standstill monitor is a pulse evaluation system for safe detection of underspeed or standstill. It receives the pulses from the sensors connected on the inputs as pulse pick-ups and calculates the frequency. By continuously comparing the input frequency (actual value) and the switch point (preset value), the unit promptly detects underspeed or standstill.
For example, the standstill monitor can be used on a rotating machine part such as a drive, motor or shaft to determine whether it has been brought to a standstill due to a braking action. Any damage to persons or installations is reliably prevented.