- TD sanitary temperature transmitters
- Setup and support
- Device configuration
TD sanitary temperature transmitters: Device configuration
The following video guides you through the programming steps for the TD sensors. More details can be found in the Operating Manual on the datasheet page for the specific product.
Available parameters for TD sensors
Please refer to the operating instructions for more details on these parameters.
Parameter | Description |
---|---|
OU2 | Configuration of the analog signal
|
ASP2 | Analog start point for measured temperature |
AEP2 | Analog end point for measured temperature |
COF | Zero point calibration
|
FOU2 | Response of the output in case of an alarm
|
uni | Standard units of measure: °F or °C |
diS | Display refresh rate and orientation
|
rES | Reset all parameters to factory default |