- TD sanitary temperature transmitters
- Applications
Applications
CIP Skids
Monitoring the temperature of fluids used in a Clean-in-Place system is vital to ensure the entire system is sanitized. What if you could reduce inaccuracies of your measurement system and improve signal durability while reducing your overall system cost?
Traditional sensors are prone to moisture ingress, require costly calibration, and have no display for local indication. The 3A authorized one-piece construction of the TD offers the highest level of integrity in sanitary applications and makes it ideal for use on a CIP skid.
Heat Exchanger
Heat exchanger fluid temperatures are critical measurements in process applications. What if you could eliminate the primary issues associated with temperature instrument drift?
The integrated RTD element, LED display and one-piece design eliminates ingress which is the primary contributor to instrument drift.