- TA sanitary temperature transmitters
- Applications
Applications
Tank temperature
Monitoring the temperature of media in holding tanks is common throughout the automation and manufacturing world. What if you could reduce the time to implement and maintain your temperature instruments?
The TA transmitter’s one-piece factory calibrated design simplifies ordering, installation and commissioning by eliminating the common mistakes of multipart systems.
Clean-in-place process
Food and Beverage applications require periodic wash down with caustics, acids and water to ensure sanitary conditions. These cleaning cycles subject instruments to high thermal shock. Temperature drift often occurs with head transmitter assemblies under these harsh environments. What if you could eliminate the primary issues associated with temperature instrument drift?
The integrated RTD element and one-piece design eliminates ingress which is a primary contributor to instrument drift. Additionally the stress induced by thermal shock is minimized by the RTD tip construction.