• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. TA sanitary temperature transmitters
  2. Select products

Select products

Sensor family Temperature range Insertion length Process connection Signal Visualization Points to consider

TA
20
-58…392 °F
-50…200 °C
1"…2.4" Clamp DN10...DN20 (1/2...3/4") Transmitter
IO-Link
Status LED • ±0.54 °F accuracy
• One piece stainless steel construction
• Ultra fast (0.5/2 sec) response time

TA22
2" ... 13.8" Ø 6 mm probe

TA25
1.2" ... 5.9" G 1/2 sealing cone

TA28
Clamp DN25...DN40 (1...1,5")

Thermowells protect temperature sensors against harmful influences and make it possible to replace sensors in the running process. Check out thermowells for sanitary applications.

Other solutions for sanitary temperature applications....

Sensor family Temperature range Insertion length Signal Construction Visualization Points to consider

TCC
-13...320 °F
-25…160 °C
1.2"...21.7" Transmitter Integrated Large status LED • Dual element
• Auto drift detection
• Digital data values
• ± 0.36 °F accuracy

TD
-58...302 °F
-50…150 °C
1.18"…6" Transmitter Integrated Numeric display • ± 0.54 °F accuracy
• One piece stainless steel construction
• 4-digit display
• Fast (1/3 sec) response time

TM
-40...302 °F
-40...150 °C
1.18"…6" RTD 6 mm RTD probe with integrated process connector • Class A accuracy Pt100
• M12 connection for easy wiring
• Integrated process connection