For specific part numbers, click on the product below.
Sensor family | Pressure range | Signal | Visualization | Price | Points to consider |
---|---|---|---|---|---|
PA |
-14.5…8700 psi | Transmitter | – | $$ | • 4…20 mA / 0…10 VDC fixed analog • IP68 / IP69K protection > 363 psi • inH2O range available |
PX |
-14.5…5000 psi |
Transmitter | – | $$ | • 4…20 mA / 0…10 VDC fixed analog • IP68 / IP69K protection > 500 psi • inH2O range available |
PT |
0…5000 psi | Transmitter | – | $ | • Smallest profile • Response time < 1 msec • 4…20 mA / 0…10 VDC fixed analog • High shock/vibration resistance • IP67 / IP69K protection |
For mobile equipment applications...
Sensor family | Pressure range | Signal | Visualization | Price | Points to consider |
---|---|---|---|---|---|
PU |
0…8000 psi |
Transmitter | – | $ | • 0.5...4.5 VDC fixed analog • 9/16 SAE process connection • DEUTSCH electrical connection |
PT |
0…5800 psi | Transmitter | – | $ | • 0...10 V, 0.5...4.5 V, and 4…20 mA fixed analog • G1/4 BSPP process connection • M12 electrical connection |
For other pressure solutions...
Sensor family | Pressure range | Signal | Visualization | Price | Points to consider |
---|---|---|---|---|---|
PN |
-14.5…8700 psi | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
$$$ | • Two-color display • 4…20 mA / 0… 10 VDC scalable analog • inH2O range available |
PG24 |
-14.5…8700 psi | • Transmitter • Switch |
• Numeric display • Status LED |
$$$$ | • Gauge / digital display • 4…20 mA / 20…4 mA scalable analog • inH2O range available |
PV |
-14.5…6092 psi | • Switch • IO-Link |
– | $ | • Smallest profile • Configurable switchpoints via software • IP67 / IP69K protection |
PK |
0…5800 psi | Switch | Status LED | $ | • Rotating dials for simple setup |