- IO-Link cylinder sensors
- Technology
3D-hall measuring cell provides larger magnetic field
Three single hall effect measuring cells are stacked together orthogonally to form a complete measuring cell in 3 dimensions. Independently, each sensor is only sensitive to a single component of the magnetic field vector. When used together, the sensor is able to detect the complete magnetic flux density in all 3 dimensions.
3D-hall measuring cells can measure magnetic fields longer than the sensor’s length accurately and reliably, increasing the measuring range by approximately 40%. Continuous process values are available along the measuring range.
How does the 3D-hall technology compare to other magnetic technologies?
| 3D-hall | AMR | GMR | Reed | |
|---|---|---|---|---|
![]() |
||||
| Continuous position measurement | Yes | No | No | No |
| Monitoring range* | Up to 50 mm | 3...6 mm | 9...18 mm | N/A |
| Repeatability* | < 0.2 mm | < 0.2 mm | < 0.2 mm | - 0.02...0.02 mm |
| Hysteresis* | < 1.25 mm | < 1 mm | < 1.5 mm | < 1 mm |
| Response time | < 30 msec | N/A | N/A | N/A |
| Sensitivity | 1 mT | 2 mT | 2.8 mT | 2.1 mT |
| Life | Unlimited | Unlimited | Unlimited | < 1 million cycles |
| Interface/output | IO-Link | Semiconductor output | Semiconductor output | Mechanical reed contact |
* Values vary depending on magnet strength