For specific part numbers, click on the product below.
Product Family | Housing Size | Setting Range | Sensing Range |
Interface | Points to Consider |
---|---|---|---|---|---|
DI6004 |
M18 x 1 / L = 75 mm | 0.05...400 Hz | 12 mm |
|
|
DI6005 |
M18 x 1 / L = 75 mm | 7 mm | |||
DI604A |
M18 x 1 / L = 76.4 mm | 8 mm |
|
||
DI605A |
M18 x 1 / L = 76 mm | 5 mm | |||
DI5 compact |
• M12 x 1 • M18 x 1 • M30 x 1 • 40 x 40 x 54 mm rectangular |
0.08...400 Hz | 24mm | • IO-Link • Potentiometer |