- High performance electronics with dual core chipset
- 16 individual capacitive measuring cells create array for continuous level measurement
- Advanced algorithm learns environment for improved measurement reliability and stability with each filling cycle
- Onboard diagnostics suppresses and monitors build-up on tank wall, and alerts improper filling conditions
Slight deposits on the inner walls of the tank do not impair the level detection, and they can be signaled via the switching output or IO-Link if the threshold is exceeded. This permanent condition monitoring prevents unplanned production downtime.