- KQ10 capacitive level sensor
- Select products
Select continuous level sensor products
For specific part numbers, click on the product below.
Sensor Family | Insertion Lengths | Technology | Signal | Points to Consider |
---|---|---|---|---|
KQ10 |
228 mm stackable |
Capacitive | • Switch • IO-Link |
• Mount outside non-metallic tank using brackets or adhesive • Units may be stacked to cover larger tanks • At-a-glance level indication via LED bar graph |
Other level solutions.....
Sensor Family | Insertion Lengths | Technology | Signal | Points to Consider |
---|---|---|---|---|
LR |
100…2000 mm | Guided wave radar | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Cut-to-length measuring points • Excellent replacement for mechanical floats |
LK / LT |
264…728 mm | Capacitive | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Independent overflow protection • LT variants include temperature output |
PS |
0…400 inH2O | Hydrostatic pressure | Transmitter | • Simply drop in tank • 2-wire transmitter • Pressure compensation via internally vented cable |
PN |
Unlimited | Hydrostatic pressure | • Transmitter • Switch • IO-Link |
• Mount at the tank bottom • Two-color display • Inches H2O range available |
PG |
Unlimited | Hydrostatic pressure | • Transmitter • Switch |
• Mount at the tank bottom • Gauge / digital display • Inches H2O range available |
PA / PX |
Unlimited | Hydrostatic pressure | Transmitter | • Mount at the tank bottom • Two-wire transmitter • Inches H2O range available |
UGT |
Up to 2200 mm | Ultrasonic | • Transmitter • Switch • IO-Link |
• Accurate level detection regardless of medium • Actual distance available via IO-Link |