The distance to target determines both the field of view and the minimum target size. Click the arrows below to see the changes in field of view and pixel size (O3D303, with a 60° x 44° opening angle, used in this example).