ifm pressure sensors are designed with solid state sensing elements that can handle pressure peaks and continue to operate over millions of cycles.
- Solid state pressure sensors are more reliable than mechanical switches
- Additional features such as plug-and-play replacement, real-time recipe changes and diagnostic feedback via IO-Link
- Two solutions: continuous transmission of process values via IO-Link and 2 switching outputs
- Integrated built-in display eliminates the need for a reference gauge; values may be set in red or green providing at-a-glance status indication
- 2 large bright LEDs for putput indicationcan be seen easily from all angles
- Stainless steel construction designed to last in harsh environments
Product selection, recommended cordsets and accessories are listed below.