Sensor type | Protection rating | Resolution | Protected height / width | Points to consider | |
---|---|---|---|---|---|
• Type 4 • SIL 3 • SIL cl 3 • PL e |
• 500 mm (2 beams) • 400 mm (3 beams) • 300 mm (4 beams) |
510…910 mm / up to 60 m |
|
||
• Type 4 • SIL 3 • SIL cl 3 • PL e |
• 500 mm (2 beams) • 400 mm (3 beams) • 300 mm (4 beams) |
510…910 mm / up to 15 m | • Type 4 protection at Type 2 prices • Preassembled Ø55 mm acrylic housing • Internal heater prevents condensation • IP69K enclosure rating • Range and mode programmable via wiring • Standard and muting relays available |