Sensor type | Protection rating | Resolution | Protected height / width | Points to consider |
---|---|---|---|---|
• Type 4 • SIL 3 • SIL cl 3 • PL e |
• 14 mm • 20 mm • 40 mm |
610…1210 mm / up to 18 m |
• Type 4 protection at Type 2 prices • Break up to 3 consecutive beams w/o affecting the safety circuit • Range and mode selectable via wiring |