Product Family |
Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O6 Laser |
35x13x21 mm | 8 m | • Pushbuttons • IO-Link |
+ | • Compact housing • High accuracy • Distance via IO-Link |
O1D Laser |
59x42x52 mm | 100 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color/angle independent • Distance via IO-Link |
OG Laser |
M18x1 L = 72 mm |
200 mm | • Pushbuttons | +++ | • Industry standard M18 diameter |