1. Homepage
  2. Flow by application

What if you could monitor flow in more locations and get even more feedback on your process?

ifm’s complete family of flow sensors enable you to have the right technology for your application at a price point that allows installation of more monitoring points for better process control and feedback. Many models also provide process temperature and totalizer data giving you more insight into your process.

With products available from simple switches to precise dosing meters, in pipe sizes up to 16", and flow rates from 5 ml/min to 5000 gpm, ifm has the product you need to ensure your processes operate at maximum efficiency and quality.