The SM family of magmeters reliably detects the flow rate of conductive media up to 160 gpm. It includes outputs for both flow rate and medium temperature.
Traditional mechanical flow meters can break or stick over time. Not only does this increase unplanned downtime, it can also cause inaccurate flow measurements.
ifm's SM magnetic inductive flow meters and water flow meters have no moving parts to break and accuracy is approximately 1% over the range of the meter.
Some members of the SM family include a multicolor TFT display that shows more process information at a glance, provides for higher flow rates with lower pressure drop across the meter, and incorporates a 3-pushbutton interface for simplified setup. Other features of the versions with TFT display: