Sensor Type | Housing ø | Solid shaft ø | Hollow shaft ø | Resolution | Points to Consider |
---|---|---|---|---|---|
Incremantal w/o display |
58 mm | • 6 mm • 10 mm |
• 9.525 mm (3/8") • 12 mm • 15 mm • 15.875 (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Variety of couplings available |