Encoders for every application
| Sensor Type | Housing ø | Solid shaft ø | Hollow shaft ø | Resolution | Points to Consider |
|---|---|---|---|---|---|
Incremental with display |
58 mm | 6 mm 10 mm |
9.525 mm (3/8") 12 mm 15 mm 15.875 mm (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Encoder, counter, speed / direction monitor • Two-color display • Variety of couplings available |
![]() Incremantal w/o display |
36.5 mm 58 mm |
6 mm 10 mm |
6 mm 9.525 mm (3/8") 12 mm 15 mm 15.875 (5/8") |
10,000 pulse/rev maximum | • IO-Link enabled • Resolution and signal configurable • Variety of couplings available • M12 QD or precabled |
Absolute singleturn |
58 mm | 6 mm 10 mm |
– | 13 bit | • Resolution and signal configurable • Profibus and CANopen interface |
Absolute multiturn |
36.5 mm 42 mm 58 mm |
6 mm 10 mm |
12 mm 15 mm |
24 bit 25 bit 29 bit 31 bit |
• IO-Link enabled • Resolution and signal configurable • Profibus, ProfiNet DeviceNet, SSI and CANopen interfaces |
![]() Safety-rated absolute |
58 mm | 10 mm | 12 mm | 29 bit | “ SIL2 PLd rated for safety applications “ IO-Link enabled “ Axial or radial mounting |