Sensor housing | Electrical design | Sensing range | Mechanical design | Points to consider |
---|---|---|---|---|
• DC PNP/NPN • NO/NC |
up to 12 mm | • Stainless steel housing • PEEK face |
• Flush and nonflush versions available • Potentiometer adjustment |
|
• DC PNP/NPN • AC/DC • NO/NC |
up to 30 mm | • Plastic housing • Plastic face |
• Unique bar graph optical setting aid • Nonflush and quasi-flush versions available • Potentiometer and pushbutton adjustment • IO-Link enabled versions available • QD, precabled, pigtail and terminal chamber connections |
|
• DC PNP/NPN • AC/DC • NO/NC |
up to 40 mm | • Stainless steel housing • Plastic housing • Plastic face |
• Unique bar graph optical setting aid • Flush, Nonflush and quasi-flush versions available • Potentiometer and pushbutton adjustment • IO-Link enabled versions available • QD, precabled, pigtail and terminal chamber connections |
|
• DC PNP/NPN • AC/DC • NO/NC |
up to 60 mm | • Plastic housing • Plastic face |
• Long sensong range • Potentiometer adjustment • QD, precabled, pigtail and terminal chamber connections |