- Capacitive sensors by application
- Level detection
Level detection
| Sensor housing | Media | Mounting | Adjustment | Points to consider |
|---|---|---|---|---|
M18 |
• Liquids • Bulk solids |
• Side mount • Direct contact • Mounting well |
• Potentiometer • Pushbutton • IO-Link |
• Unique bar graph optical setting aid • Nonflush and quasi-flush versions available • Potentiometer and pushbutton adjustment • QD, precabled, pigtail and terminal chamber connections • AC/DC versions available |
M30 |
• Liquids • Bulk solids |
• Side mount • Direct contact • Mounting well |
• Potentiometer • Pushbutton • IO-Link |
• Unique bar graph optical setting aid • Flush, nonflush and quasi-flush versions available • Potentiometer and pushbutton adjustment • QD, precabled, pigtail and terminal chamber connections • AC/DC versions available |
Rectangular 20x14x48 mm |
• Liquids • Bulk solids |
• Side mount • Fixing strap |
• Pushbutton • IO-Link |
• Low profile housing to strap on sight glass • Precabled and pigtail versions available |
Rectangular 250x28x16.7 mm |
228 mm stackable |
Capacitive | • Switch • IO-Link |
• Continuous level measurement • Mount outside non-metallic tank using brackets or adhesive • Units may be stacked to cover larger tanks • At-a-glance level indication via LED bar graph |
Note: For a complete line of level detection solutions, click here.