- OID laser distance sensors
- Select products
OID laser distance sensors: Select products
For specific part numbers, click on the product below.
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
OID Laser |
M30x1.5 L = 100 mm |
2 m | • Setting rings • IO-Link |
++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
Other long range distance measurement products to consider.
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O1D Laser |
59x42x52 mm | 10 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
OGD Laser |
62x23x45 mm | 1.5 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 1 - 2 mm accuracy • Distance via IO-Link |
O5D Laser |
56x18x47 mm | 2 m | • Pushbuttons • Display • IO-Link |
+ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
Short range distance measurement sensors to consider.
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
OPD Profiler |
88x65x29 mm | 150...300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 0.5 mm accuracy • Distance via IO-Link |
OGD Laser |
62x23x45 mm | 300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 1 - 2 mm accuracy • Distance via IO-Link |
O6 Laser |
35x13x21 mm | 200 mm | • Pushbuttons • IO-Link |
+ | • Compact housing • < 1 mm accuracy • Distance via IO-Link |