• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. O5D laser distance sensors
  2. Technology

O5D laser distance sensors: Technology

ifm’s laser distance sensors leverage the advantages of pmd time-of-flight technology for accurate and long range distance measurement.

Light waves propagate from the laser light source. When the light bounces off the target, the phase pattern shifts and the shift is directly proportional to the distance.

Diagram of sensor using time of flight technology

This proprietary technology provides:

  • Robust detection of small reflective targets
  • Quick installation due to color and angle independence
  • Measured distance information via IO-Link

ifm’s pmd technology is embedded in several different housings as shown in the video below.