80 GHz radar technology with accuracy of +/- 2mm (0.08 in) up to 10m (33 ft).
Non-contact measurement is not influenced by media density, viscosity, pressure or temperature.
LW2120 can be used outside of closed tanks and measure level through the top of plastic tanks improving machine availability.
Reduce configuration time with internal algorithms that recognize and ignore obstacles in the tank.
Eliminate downtime due to moisture ingress with IP69K protection designed for high-pressure washdown
ifm LW2120 unguided radar | ifm LW2720 unguided radar | guided wave radar | hydrostatic pressure | ultrasonic | capacitance | |
---|---|---|---|---|---|---|
measuring range | ||||||
foam | ||||||
turbulence | ||||||
steam/vapor | ||||||
closed tank | ||||||
open tank | ||||||
pressurized tanks | ||||||
chemical resistance | ||||||
viscous media | ||||||
sticky media | ||||||
solids | ||||||
tank obstructions | ||||||
temperature gradients |