- LI Capacitive sensor
- Select products
LI Capacitive sensors: Select products
| Sensor | Part Numbers |
Insertion Lengths |
Media Temp |
Technology | Signal | Points to Consider |
|---|---|---|---|---|---|---|
|
|
LI5131 | 132 mm | -25...85°C | Capacitive | • Switch • IO-Link (Level and Temp) |
• Top down mounting • Protects against overflow / run dry • Outputs for level and temperature • Residue and build-up suppression • Visual output indication • IP68 / IP69K protection |
| LI5132 | 273 mm | |||||
| LI5133 | 481 mm | |||||
| LI5134 | 737 mm |
Mounting Accessories
| Style | Article | Description | Image |
|---|---|---|---|
| NPT compression fitting |
E43012 | 3/4” NPT mounting adapter | ![]() |
| E43013 | 1” NPT mounting adapter | ||
| Flange Plate | E43001 | Flange plate, 73-90 mm | ![]() |
| E43006 | Flange plate, 65-80 mm | ||
| E43005 | Flange plate, 100-125 mm | ||
| E43007 | Flange plate, square 52 mm | ![]() |
|
| Mounting Clamp | E43000 | Mounting clamp | ![]() |
| E43016 | Mounting kit, with clamp and bracket | ![]() |
Other point level solutions
| Sensor Family | Insertion Lengths | Technology | Signal | Points to Consider |
|---|---|---|---|---|
LMC |
10…40 mm | Impedance spectroscopy | • Switch • IO-Link |
• Suppresses residue, splashing and foam • Reliable alternative to tuning forks • Media differentiation capability |
KG, KI, KQ |
Measuring range up to 40 mm |
Capacitive | • Switch • IO-Link |
• Senses through mounting well, sight glass, plastic tank or direct contact • Innovative bar graph display available • Low profile KQ housing mounts on flat surface |
![]() UGT |
Measuring range up to 2200 mm |
Ultrasonic | • Switch • IO-Link |
• Accurate level detection regardless of medium • Actual distance available via IO-Link |