Maintenance Free Longer life in application without preventative maintenance, adjustment or failure. The capacitive technology of the LI sensor has no moving parts to maintain and provides additional resistance to build-up. |
|
Plug & Play The sensor comes preprogrammed to work with water-based media out of the box; no further adjustment of the settings is required. |
|
Level and Temperature Consolidate two sensors into one with both level indication and process temperature from a single sensor. Reduce the number of installed devices and electrical connections on your equipment. |
|
Media Differentiation The strength of the capacitive value is influenced by the type of media, and you can therefore use this information for condition monitoring or to differentiate between two types of media (i.e. water and oil). |