Ethernet connection adapter
E21140
INDUSTR.ETHERN.ADAPT.M12/RJ45
Ethernet connection adapter
E21140
INDUSTR.ETHERN.ADAPT.M12/RJ45
- For the connection of the Ethernet interface of object recognition sensors
- Angled type for use where space is restricted
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Application
Design | Ethernet cable, D-coded |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Mechanical data
Weight [g] | 47.5 |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Socket
Connector: 1 x M12, angled; coding: D |