• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Patchcords
  4. Patchcords
  5. E12572

connection cable for signal lamps with 8-pole connectors

E12572

VDOGH080MSS0001H04STGH040MSS

connection cable for signal lamps with 8-pole connectors

E12572

VDOGH080MSS0001H04STGH040MSS

  • ce
  • ukca
Application
System Halogen-free
Application cable to connect a light tower DV13xx & Dv15xx to an IO-Link master
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 51
Material PUR
Molded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 1 m, PUR, Halogen-free, black, Ø 6.8 mm; 3 x 0.25 mm²
Electrical connection - Socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm