- Products
- Voltage supply
- Fuses
- DF2101
Power supply module for electronic circuit breaker
DF2101
Fuse/IO-Link/24VDC/Module
Power supply module for electronic circuit breaker
DF2101
Fuse/IO-Link/24VDC/Module
- For the voltage supply of electronic circuit protection modules
- For the permanent monitoring of the 24 V secondary circuit
- Reliable switch-off in case of a fault
- Modular and selective protection of machinery and plant
- Simple side-by-side installation due to flap mechanism
Electrical data
Operating voltage [V] | to SELV/PELV |
---|---|
Nominal voltage DC [V] | 24 |
Input voltage DC [V] | 19.2...30 |
Protection class | III |
Reverse polarity protection | yes |
Mains buffering time (nominal voltage 24 V DC) [ms] | 10 |
Input current (nominal voltage 24 V DC) [A] | 40 |
Closed-circuit current [mA] | 10 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SIO mode | no | ||||
Min. process cycle time [ms] | 20 | ||||
Supported DeviceIDs |
|
||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 20; (on the front) |
Degree of soiling | 2 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 73 |
---|---|
Dimensions [mm] | 80 x 12.5 x 98 |
Displays / operating elements
Display |
|
---|
Electrical connection
Connection | push-in terminals: |
---|