1. Homepage
  2. Temperature sensors by application
  3. Surface temperature

Surface temperature

Sensor Family Temperature Range Signal Construction Visualization Points to Consider

TW
32…4500 °F
0…2900 °C
• Transmiter
• Switch
Non-contact • Numeric display
• Status LED
• Measurement and detection of hot objects
• Easy push-button setup

TS
-320…450 °F
-200…232 °C
RTD Strap-on, weld-on, bolt-on • Convenient mounting
• M12 connector for easy wiring