Service Center 800-441-8246

TA industrial temperature transmitter with pt1000 sensor element

Improve quality and availability with ifm temperature sensors

  • Improve product quality by eliminating temperature drift in critical process points.
  • Free up instrumentation team to do value-added work by increasing time between calibration checks.
  • Reduce time between process steps through fast response to temperature changes.
  • Eliminate sensor failures from shock, vibration and moisture ingress.
  • Critical points can be measured even in limited space with compact sensor design.

The TA transmitter's one-piece fully welded 316 stainless steel IP69K hermetically sealed construction eliminates the most common cause of drift: moisture ingress. The one-piece design is calibrated, accurate and ready to install right out of the box. Bright LED digital display simplifies set up and reduces technician time for maintenance. 

The video below shows how the one-piece housing construction eliminates ingress. The TA2 transmitter uses the same construction described in the video.