Reliably detect the flow of liquids, gases and even some solids with the SI flow sensors. The thermal technology is ideal for flow / no flow applications and for very low flow applications using a low flow block accessory.
Outputs include analog flow representing 0…100% of taught flow rate and switching outputs for flow and temperature.