- Продукти
- SZ0024
Control monitor for flow sensors
SZ0024
VS0100/ 24VDC
Control monitor for flow sensors
SZ0024
VS0100/ 24VDC
Article no longer available - archive entry
Application
Application | Flow monitoring |
---|
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | 40; (24 V) |
Number of channels | 1 |
Outputs
Electrical design | relay |
---|---|
Switching function flow monitoring | relay energised when flow is present |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 40 |
Protection rating terminals | IP 20 |
Mechanical data
Housing | housing for DIN rail mounting |
---|---|
Dimensions [mm] | 75 x 55 x 110 |
Materials | plastics |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: 16 x ...2.5 mm² |
---|